DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF3685 | TwinCAT 3 Weighing Library

TF3685 | TwinCAT 3 Weighing Library

TF3685 | TwinCAT 3 Weighing Library

TF3685 | TwinCAT 3 Weighing Library

TF3685 | TwinCAT 3 Weighing Library

TwinCAT 3: Product news from Hannover Messe 2023

TwinCAT 3: Product news from Hannover Messe 2023

The TwinCAT 3 Weighing PLC Library makes it possible to integrate a scale for weight measurement into the PC-based machine control system – particularly in conjunction with the I/Os of the ELM35xx and EL3356 EtherCAT Terminals. The focus is primarily on the dynamic weighing process. Signal filtering is particularly demanding here, as the weighing time has a significant influence on the overall processing time of the machine. Rapid signal filtering with the same level of precision produces a faster weight result, which ultimately makes for faster machines.

Since a load cell and a measured value acquisition via the corresponding EtherCAT Terminals do not yet constitute a scale, this is exactly where the PLC library comes in. It can also be used to connect several load cells together to form a complete scale. What’s more, it even takes over the scaling of the measured values, while the new PLC function blocks cover functions such as zeroing and taring. In addition to manual triggering of the weight measurement, automatic measurement is also possible. The production material is detected and the measurement is taken directly. The main advantage here is the ability to work without external triggers, such as photoelectric sensors and initiators.

Product status:

regular delivery

Product information

Technical dataTF3685
Required licenseTC1000
IncludesTF3680
Operating systemWindows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF3685-0v30TwinCAT 3 Weighing Library, platform level 30 (Economy Plus)
TF3685-0v40TwinCAT 3 Weighing Library, platform level 40 (Performance)
TF3685-0v50TwinCAT 3 Weighing Library, platform level 50 (Performance Plus)
TF3685-0v60TwinCAT 3 Weighing Library, platform level 60 (Mid Performance)
TF3685-0v70TwinCAT 3 Weighing Library, platform level 70 (High Performance)
TF3685-0v80TwinCAT 3 Weighing Library, platform level 80 (Very High Performance)
TF3685-0v81TwinCAT 3 Weighing Library, platform level 81 (Very High Performance)
TF3685-0v82TwinCAT 3 Weighing Library, platform level 82 (Very High Performance)
TF3685-0v83TwinCAT 3 Weighing Library, platform level 83 (Very High Performance)
TF3685-0v84TwinCAT 3 Weighing Library, platform level 84 (Very High Performance)
TF3685-0v90TwinCAT 3 Weighing Library, platform level 90 (Other)
TF3685-0v91TwinCAT 3 Weighing Library, platform level 91 (Other 5…8 Cores)
TF3685-0v92TwinCAT 3 Weighing Library, platform level 92 (Other 9…16 Cores)
TF3685-0v93TwinCAT 3 Weighing Library, platform level 93 (Other 17…32 Cores)
TF3685-0v94TwinCAT 3 Weighing Library, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use