DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF3650 | TwinCAT 3 Power Monitoring

TF3650 | TwinCAT 3 Power Monitoring

TF3650 | TwinCAT 3 Power Monitoring

TF3650 | TwinCAT 3 Power Monitoring

TF3650 | TwinCAT 3 Power Monitoring

The TwinCAT Power Monitoring function is a PLC library for the evaluation of raw current and voltage data, which are usually supplied by EL3773 and EL3783 EtherCAT Terminals. Function blocks are available for the calculation of RMS values for current, voltage and power. These can be output as instantaneous or average values. Maximum and minimum values are also available on the function block. Frequency and frequency spectra can be determined, such as e.g. harmonics in the grid and their load in the form of the Total Harmonic Distortion (THD).

All function blocks are available for single-phase and three-phase systems. The TwinCAT products TE1300 Scope View Professional and TF6420 Database Server are suitable for displaying or permanently saving acquired data.

Product status:

regular delivery

Product information

Technical dataTF3650
Required licenseTC1200
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF3650-0v40TwinCAT 3 Power Monitoring, platform level 40 (Performance)
TF3650-0v50TwinCAT 3 Power Monitoring, platform level 50 (Performance Plus)
TF3650-0v60TwinCAT 3 Power Monitoring, platform level 60 (Mid Performance)
TF3650-0v70TwinCAT 3 Power Monitoring, platform level 70 (High Performance)
TF3650-0v80TwinCAT 3 Power Monitoring, platform level 80 (Very High Performance)
TF3650-0v81TwinCAT 3 Power Monitoring, platform level 81 (Very High Performance)
TF3650-0v82TwinCAT 3 Power Monitoring, platform level 82 (Very High Performance)
TF3650-0v83TwinCAT 3 Power Monitoring, plattform 83 (Very High Performance)
TF3650-0v84TwinCAT 3 Power Monitoring, platform level 84 (Very High Performance)
TF3650-0v90TwinCAT 3 Power Monitoring, platform level 90 (Other)
TF3650-0v91TwinCAT 3 Power Monitoring, platform level 91 (Other 5…8 Cores)
TF3650-0v92TwinCAT 3 Power Monitoring, platform level 92 (Other 9…16 Cores)
TF3650-0v93TwinCAT 3 Power Monitoring, platform level 93 (Other 17…32 Cores)
TF3650-0v94TwinCAT 3 Power Monitoring, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use