DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF3520 | TwinCAT 3 Analytics Storage Provider

TF3520 | TwinCAT 3 Analytics Storage Provider

TF3520 | TwinCAT 3 Analytics Storage Provider

TF3520 | TwinCAT 3 Analytics Storage Provider

TF3520 | TwinCAT 3 Analytics Storage Provider

TF3520 | TwinCAT 3 Analytics Storage Provider

TF3520 | TwinCAT 3 Analytics Storage Provider

TF3520 | TwinCAT 3 Analytics Storage Provider

TF3520 | TwinCAT 3 Analytics Storage Provider

Tutorial: Interaction between TwinCAT Analytics Editors and TwinCAT Scope

Part 2: TwinCAT Analytics Workflow – Historizing data

Tutorial: Interaction between TwinCAT Analytics Editors and TwinCAT Scope

Part 2: TwinCAT Analytics Workflow – Historizing data

The TwinCAT 3 Analytics Storage Provider is an MQTT client and provides an interface between one or more MQTT message brokers and the relevant data storage units. Various controllers can send data via MQTT, which the storage provider can then store centrally. This can be cyclic raw data or pre-processed data. Historized data is also imported via the storage provider. The storage provider can thus output the data in Engineering for the service technician or in an analytics dashboard in the interactive chart for the production manager.

Different storage units are supported and can be operated in parallel. The data can be stored in binary format or in plain text using an interpreter. The big advantage of the TwinCAT Storage Provider is that you can simply give it data to store. You can also define time periods, and it will pull the data out of storage without an SQL command.

A list of the supported stores:

  • Analytics file – binary
  • Microsoft SQL – binary and plain text
  • InfluxDB2 – plain text
  • csv file – plain text
  • Microsoft Azure Blob Store – binary

Product status:

regular delivery

Product information

Technical dataTF3520
Required licenseTC1000
Operating systemWindows 7, Windows 10
CPU architecturex86, x64
Ordering information
TF3520-0v40TwinCAT 3 Analytics Storage Provider, platform level 40 (Performance)
TF3520-0v50TwinCAT 3 Analytics Storage Provider, platform level 50 (Performance Plus)
TF3520-0v60TwinCAT 3 Analytics Storage Provider, platform level 60 (Mid Performance)
TF3520-0v70TwinCAT 3 Analytics Storage Provider, platform level 70 (High Performance)
TF3520-0v80TwinCAT 3 Analytics Storage Provider, platform level 80 (Very High Performance)
TF3520-0v81TwinCAT 3 Analytics Storage Provider, platform level 81 (Very High Performance)
TF3520-0v82TwinCAT 3 Analytics Storage Provider, platform level 82 (Very High Performance)
TF3520-0v83TwinCAT 3 Analytics Storage Provider, platform level 83 (Very High Performance)
TF3520-0v84TwinCAT 3 Analytics Storage Provider, platform level 84 (Very High Performance)
TF3520-0v90TwinCAT 3 Analytics Storage Provider, platform level 90 (Other)
TF3520-0v91TwinCAT 3 Analytics Storage Provider, platform level 91 (Other 5…8 Cores)
TF3520-0v92TwinCAT 3 Analytics Storage Provider, platform level 92 (Other 9…16 Cores)
TF3520-0v93TwinCAT 3 Analytics Storage Provider, platform level 93 (Other 17…32 Cores)
TF3520-0v94TwinCAT 3 Analytics Storage Provider, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use