DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF1400 | TwinCAT 3 Runtime for MATLAB® and Simulink®

TF1400 | TwinCAT 3 Runtime for MATLAB® and Simulink®

TF1400 | TwinCAT 3 Runtime for MATLAB® and Simulink®

TF1400 | TwinCAT 3 Runtime for MATLAB® and Simulink®

TF1400 | TwinCAT 3 Runtime for MATLAB® and Simulink®

MATLAB® and Simulink® is a widely used development environment in the scientific field and is used, among other things, for the description of dynamic systems. From this environment, it is possible to generate C++ code that implements the behavior described. TwinCAT 3 runtime modules can be generated using TE140x products.

  • allows the execution of modules generated by MATLAB® and Simulink®
  • multiple instancing of modules
  • parameterization of these modules at runtime
  • online access to all parameters (can be deactivated)
  • generic modules (no hardware connection necessary within the models)
  • connection to the external mode of Simulink®
  • connection to the TwinCAT C++ Debugger, with graphical representation of the blocks
  • modules can be called from other modules or directly by tasks

Product status:

regular delivery

Product information

Technical dataTF1400
Required licenseTC1300
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF1400-0v20TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 20 (Economy)
TF1400-0v30TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 30 (Economy Plus)
TF1400-0v40TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 40 (Performance)
TF1400-0v50TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 50 (Performance Plus)
TF1400-0v60TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 60 (Mid Performance)
TF1400-0v70TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 70 (High Performance)
TF1400-0v80TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 80 (Very High Performance)
TF1400-0v81TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 81 (Very High Performance)
TF1400-0v82TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 82 (Very High Performance)
TF1400-0v83TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 83 (Very High Performance)
TF1400-0v84TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 84 (Very High Performance)
TF1400-0v90TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 90 (Other)
TF1400-0v91TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 91 (Other 5…8 Cores)
TF1400-0v92TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 92 (Other 9…16 Cores)
TF1400-0v93TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 93 (Other 17…32 Cores)
TF1400-0v94TwinCAT 3 Runtime for MATLAB® and Simulink®, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use