DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at SPS 2024

Open, smart, high-performance automation: PC-based control

SPS – Smart Production Solutions

Our 2024 innovations on show for you at the SPS

Innovation has a long and deep-rooted tradition at Beckhoff. Our continuous further development of hardware and software regularly sets new standards in the automation industry. Especially in the course of digital transformation, our TwinCAT automation software is increasingly in the spotlight. With TwinCAT Machine Learning and TwinCAT Chat, we make it easier for you to integrate artificial intelligence into your automation solutions. This gives companies that master fast and efficient processes a decisive competitive advantage. Agile engineering with TwinCAT 3 is now getting a further boost, as we are setting new standards in real-time control with the enormous performance leaps of PLC++.

Visit us at in Hall 7, Booth 406 to find out how you can fully exploit the existing potential, or meet us digitally via Beckhoff Live + Interactive.

The latest PLC generation leaps ahead in terms of performance

TwinCAT PLC++ is the latest PLC generation for TwinCAT. Runtime and engineering are significantly improved, it’s easy to switch to, and current TwinCAT functionalities are retained – a real plus plus for users. Visit us at the SPS!

Other TwinCAT highlights

  • TwinCAT runtime for Linux®: Better hardware efficiency as multiple runtimes are executed on one computer
  • TwinCAT MC3: Optimized CPU usage in motion control through consistent multi-core and multi-task support
  • TwinCAT Core Boost: Optimal performance for unique specifications by overclocking individual cores of multi-core CPUs (from 11th Gen Intel® Core i)

Learn more

MX-System: Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system moduleson scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel
  • fast and clear system diagnostics during operation via Bluetooth®

Learn more

Can’t make it to Nuremberg? We’ll bring the SPS highlights to you with Beckhoff Live + Interactive!

Beckhoff Live + Interactive lets you experience our SPS 2024 highlights via a digital daily livestream, with exciting content presented by our experienced specialists in PC-based control.

  • streamed daily from 10:00 a.m. on beckhoff.com and LinkedIn
  • no registration required
  • duration: approx. 30 minutes for each session

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
12.11.2024 – 14.11.2024
Beckhoff main stand:
Hall 7, Booth 406
Beckhoff on partner stands:
EtherCAT Technology Group: Hall 5, Booth 310
PROFIBUS Nutzerorganisation: Hall 5, Booth 210
Open Industry 4.0 Alliance: Hall 5, Booth 160
PLCopen: Hall 5, Booth 147
Opening hours:
Tuesday – Wednesday: 09:00 a.m. – 06:00 p.m.
Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.mesago.de/sps
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com