DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM3084 | Servomotor 180 Nm (M0), AM308x (service phase)

AM3084 | Servomotor 180 Nm (M0), AM308x (service phase)

AM3084 | Servomotor 180 Nm (M0), AM308x (service phase)

AM3084 | Servomotor 180 Nm (M0), AM308x (service phase)

AM3084 | Servomotor 180 Nm (M0), AM308x (service phase)

The AM3084 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor is 180.0 Nm. The low-inertia servomotor with flange code F8 and motor length 4 has a shaft diameter b = 48 k6 and a free shaft end of d = 110 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3084-wTyz-0006180 Nm67 A1800 min-1

© Beckhoff Automation 2025 - Terms of Use