DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM3083 | Servomotor 130 Nm (M0), AM308x (service phase)

AM3083 | Servomotor 130 Nm (M0), AM308x (service phase)

AM3083 | Servomotor 130 Nm (M0), AM308x (service phase)

AM3083 | Servomotor 130 Nm (M0), AM308x (service phase)

AM3083 | Servomotor 130 Nm (M0), AM308x (service phase)

The AM3083 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor is 130.0 Nm. The low-inertia servomotor with flange code F8 and motor length 3 has a shaft diameter b = 48 k6 and a free shaft end of d = 110 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3083-wTyz-0006130 Nm62 A2200 min-1

© Beckhoff Automation 2025 - Terms of Use