![AM3064 | Servomotor 21.0 Nm (M0), F6 (142 mm) (service phase)](https://multimedia.beckhoff.com/media/am306x__web_preview.png)
The AM3064 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 20,4…21.0 Nm. The low-inertia servomotor with flange code F6 (142 mm) and motor length 4 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.
Product status:
service phase
Product variants | Standstill torque | Standstill current | Rated speed |
---|---|---|---|
AM3064-wKyz-0000 | 20.8 Nm | 9.20 A | 2000 min-1 |
AM3064-wLyz-0000 | 21.0 Nm | 12.80 A | 3000 min-1 |
AM3064-wPyz-0000 | 20.4 Nm | 18.60 A | 4500 min-1 |
© Beckhoff Automation 2024 - Terms of Use