DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM3053 | Servomotor 11.6 Nm (M0), F5 (104 mm) (service phase)

AM3053 | Servomotor 11.6 Nm (M0), F5 (104 mm) (service phase)

AM3053 | Servomotor 11.6 Nm (M0), F5 (104 mm) (service phase)

AM3053 | Servomotor 11.6 Nm (M0), F5 (104 mm) (service phase)

AM3053 | Servomotor 11.6 Nm (M0), F5 (104 mm) (service phase)

The AM3053 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 11,37…11.60 Nm. The low-inertia servomotor with flange code F5 (104 mm) and motor length 3 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3053-wGyz-000011.37 Nm
4.77 A2000 min-1
AM3053-wHyz-000011.51 Nm
6.60 A3000 min-1
AM3053-wKyz-000011,60 Nm
9.40 A4000 min-1

© Beckhoff Automation 2024 - Terms of Use