DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM3052 | Servomotor 8.60 Nm (M0), F5 (104 mm) (service phase)

AM3052 | Servomotor 8.60 Nm (M0), F5 (104 mm) (service phase)

AM3052 | Servomotor 8.60 Nm (M0), F5 (104 mm) (service phase)

AM3052 | Servomotor 8.60 Nm (M0), F5 (104 mm) (service phase)

AM3052 | Servomotor 8.60 Nm (M0), F5 (104 mm) (service phase)

The AM3052 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 8,43…8.60 Nm. The low-inertia servomotor with flange code F5 (104 mm) and motor length 2 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3052-wGyz-00008.43 Nm
4.72 A2500 min-1
AM3052-wHyz-00008.48 Nm
5.90 A3500 min-1
AM3052-wKyz-00008.60 Nm9.30 A5500 min-1

© Beckhoff Automation 2025 - Terms of Use