Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM3043 | Servomotor 4.82 Nm (M0), F4 (87 mm) (service phase)

AM3043 | Servomotor 4.82 Nm (M0), F4 (87 mm) (service phase)

AM3043 | Servomotor 4.82 Nm (M0), F4 (87 mm) (service phase)

AM3043 | Servomotor 4.82 Nm (M0), F4 (87 mm) (service phase)

AM3043 | Servomotor 4.82 Nm (M0), F4 (87 mm) (service phase)

The AM3043 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 4,70…4.82 Nm. The low-inertia servomotor with flange code F4 (87 mm) and motor length 3 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3043-wEyz-00004.70 Nm2.76 A2500 min-1
AM3043-wGyz-00004.80 Nm4.87 A5000 min-1
AM3043-wHyz-00004.82 Nm5.40 A6000 min-1

© Beckhoff Automation 2026 - Terms of Use