DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM3033 | Servomotor 2.79 Nm (M0), F3 (72 mm) (service phase)

AM3033 | Servomotor 2.79 Nm (M0), F3 (72 mm) (service phase)

AM3033 | Servomotor 2.79 Nm (M0), F3 (72 mm) (service phase)

AM3033 | Servomotor 2.79 Nm (M0), F3 (72 mm) (service phase)

AM3033 | Servomotor 2.79 Nm (M0), F3 (72 mm) (service phase)

The AM3033 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 2,71…2.79 Nm. The low-inertia servomotor with flange code F3 (72 mm) and motor length 3 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3033-wCyz-00002.71 Nm
1.47 A2000 min-1
AM3033-wEyz-00002.79 Nm
2.58 A4500 min-1

© Beckhoff Automation 2024 - Terms of Use