DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM3024 | Servomotor 1.41 Nm (M0), F2 (58 mm) (service phase)

AM3024 | Servomotor 1.41 Nm (M0), F2 (58 mm) (service phase)

AM3024 | Servomotor 1.41 Nm (M0), F2 (58 mm) (service phase)

AM3024 | Servomotor 1.41 Nm (M0), F2 (58 mm) (service phase)

AM3024 | Servomotor 1.41 Nm (M0), F2 (58 mm) (service phase)

The AM3024 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 1,38…1.41 Nm. The low-inertia servomotor with flange code F2 (58 mm) and motor length 4 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3024-wCyz-000a1.38 Nm1.42 A4500 min-1
AM3024-wDyz-000a1.41 Nm2.21 A4000 min-1

© Beckhoff Automation 2025 - Terms of Use