DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM3013 | Servomotor 0.41 Nm (M0), F1 (40 mm) (service phase)

AM3013 | Servomotor 0.41 Nm (M0), F1 (40 mm) (service phase)

AM3013 | Servomotor 0.41 Nm (M0), F1 (40 mm) (service phase)

AM3013 | Servomotor 0.41 Nm (M0), F1 (40 mm) (service phase)

AM3013 | Servomotor 0.41 Nm (M0), F1 (40 mm) (service phase)

The AM3013 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 115…230 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 0,40…0.41 Nm. The low-inertia servomotor with flange code F1 (40 mm) and motor length 3 has a shaft diameter b = 8 k6 and a free shaft end of d = 25 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3013-wCyz-000a0.41 Nm1.48 A8000 min-1
AM3013-wDyz-000a0.40 Nm2.40 A7000 min-1

© Beckhoff Automation 2024 - Terms of Use