Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX1500-M750 | SERCOS II master fieldbus connection (service phase)

CX1500-M750 | SERCOS II master fieldbus connection (service phase)

CX1500-M750 | SERCOS II master fieldbus connection (service phase)

CX1500-M750 | SERCOS II master fieldbus connection (service phase)

CX1500-M750 | SERCOS II master fieldbus connection (service phase)

The CX1500-M750 SERCOS II fieldbus master enables the distributed collection of process data and signals, even for distant machines or equipment. The use of fieldbus master modules in a CX10x0 system enables the utilization of all Beckhoff fieldbus components (e.g. Bus Couplers, Bus Terminal Controllers, Drive Technology) as distributed control components for the assembly of complex systems. Parallel operation of several identical or different master connections is also possible, e.g. two SERCOS II masters or one SERCOS II master and one PROFIBUS master can exist simultaneously within the same system.

Mixed operation of master and slave connections is also possible. A CX system can thus assume the functionality of an intelligent gateway between different fieldbuses. The performance data of the CX fieldbus master modules are nearly identical to those of the Beckhoff PC Fieldbus Cards, except for the fact that the CX variants are always single-channel types. The number of slaves that can be connected is limited to 254 units. The use of master or slave connections enables networking of several CX systems with each other via the fieldbus level. In contrast to networking via Ethernet, strictly deterministic data transmission can be achieved in this case.

The CX fieldbus module can be upgraded or exchanged in the field and can be connected to an existing CX system via the PC/104 system bus. The software integration of the fieldbus connections into TwinCAT is done by the TwinCAT System Manager.

Product status:

service phase

Product information

Technical dataCX1500-M750
FieldbusSERCOS II
Data transfer rates2, 4, 8, 16 Mbaud
Bus interfaceFSMA standard, IEC 872-2
Bus devicemax. 254 slaves
Interface to the CPUISA plug-and-play, 2 kbytes DPRAM
Max. power loss1.3 W
PropertiesSERCOS – exact synchronization between TwinCAT and SERCOS, any assignment and length of the I/O data, synchronous process data communication
Dimensions (W x H x D)38 mm x 100 mm x 91 mm
Weightapprox. 190 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Driveronly compatible with TwinCAT 2
Protection ratingIP20
Approvals/markingsCE, UL

Loading content ...

© Beckhoff Automation 2025 - Terms of Use