DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX1020 | Basic CPU module (service phase)

CX1020 | Basic CPU module (service phase)

CX1020 | Basic CPU module (service phase)

Status LEDs
PC/104 interface
Compact Flash insert
Ethernet connection (port 1)
Battery compartment
Ethernet connection (port 2)
Labeling area
CX1020 | Basic CPU module (service phase)

CX1020 | Basic CPU module (service phase)

The basic CX1020 CPU module has a 1 GHz Intel® CPU. The controller does not require a fan or other rotating components. In addition to the CPU and the chipset, the CX1020 module also contains the main memory, which is available in different sizes. The controller boots from the Compact Flash.

The basic configuration of the CX1020 includes a 128 MB Compact Flash card and two Ethernet RJ45 interfaces. These interfaces are connected to an internal switch and offer a simple option for creating a line topology without the need for additional Ethernet switches. All other CX family components can be connected via the PC/104 interface that is available on both sides. The passive cooling module is included in the scope of supply. The operating system can be Windows Embedded CE 6 or Windows Embedded Standard 2009. The TwinCAT 2 automation software transforms a CX1020 system into a powerful PLC and motion control system that can be operated with or without visualization. In contrast to the CX1010, the CX1020 can also be used for interpolating axis movements with TwinCAT 2 NC I.

Further system interfaces or fieldbus connections can be added to the basic CPU module. The CPU module requires a CX1100 type power supply module. All CX1500 fieldbus modules and all CX1100 power supplies from the CX series can be used in combination with the CX1020.

The Embedded PC CX1020 is also available as the ordering option CX1900-0320 with zero second level cache. Instead of the 1 GHz processor with 512 kB second level cache (L2), a less expensive variant of the processor without a second level cache (L2 = 0 kB) is used. Since the CX1900-0320 has the same 855GME chipset as the CX1020, none of the basic characteristics of the CX1020 are changed, apart from the slightly lower CPU power.

Product status:

service phase | recommended alternative: CX2033, CX2043

Product information

Technical dataCX1020
ProcessorIntel® Celeron® M ULV, 1 GHz clock frequency
Number of cores1
Flash memoryslot for Compact Flash card, 128 MB included (expandable)
Main memory256 MB DDR RAM (expandable ex factory to 1 GB)
Interfaces2 x RJ45 10/100 Mbit/s (internal switch)
Diagnostics LED1 x power, 2 x LAN link/activity, TC status, 1 x flash access
Expansion slot1 x Compact Flash type I+II insert with eject mechanism
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows Embedded CE 6, Windows Embedded Standard 2009
Control softwareTwinCAT 2 PLC runtime, NC PTP runtime, NC I runtime
System bus16 bit ISA (PC/104)
I/O connectionvia power supply module (E-bus, K-bus, K-bus/IP-Link)
Power supplyvia system bus (through CX1100-xxxx power supply modules)
Max. power consumption11 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Weightapprox. 550 g
Dimensions (W x H x D)96 mm x 112 mm x 99 mm
Relative humidity95%, no condensation
Operating/storage temperature0…+50°C/-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protection ratingIP20
Approvals/markingsCE, UL
Ordering information
CX1020-0000CPU module, no operating system, no TwinCAT
CX1020-0010CPU module, Microsoft Windows Embedded CE 6.0, no TwinCAT
CX1020-0011CPU module, Microsoft Windows Embedded CE 6.0, TwinCAT 2 PLC runtime
CX1020-0012CPU module, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC PTP runtime
CX1020-0013CPU module, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC I runtime
CX1020-0100CPU module, DVI/USB, no operating system, no TwinCAT
CX1020-0110CPU module, DVI/USB, Microsoft Windows Embedded CE 6.0, no TwinCAT
CX1020-0111CPU module, DVI/USB, Microsoft Windows Embedded CE 6.0, TwinCAT 2 PLC runtime
CX1020-0112CPU module, DVI/USB, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC PTP runtime
CX1020-0113CPU module, DVI/USB, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC I runtime
CX1020-0020CPU module, Microsoft Windows Embedded Standard 2009, no TwinCAT
CX1020-0021CPU module, Microsoft Windows Embedded Standard 2009, TwinCAT 2 PLC runtime
CX1020-0022CPU module, Microsoft Windows Embedded Standard 2009, TwinCAT 2 NC PTP runtime
CX1020-0023CPU module, Microsoft Windows Embedded Standard 2009, TwinCAT 2 NC I runtime
CX1020-0120CPU module, DVI/USB, Microsoft Windows Embedded Standard 2009, no TwinCAT
CX1020-0121CPU module, DVI/USB, Microsoft Windows Embedded Standard 2009, TwinCAT 2 PLC runtime
CX1020-0122CPU module, DVI/USB, Microsoft Windows Embedded Standard 2009, TwinCAT 2 NC PTP runtime
CX1020-0123CPU module, DVI/USB, Microsoft Windows Embedded Standard 2009, TwinCAT 2 NC I runtime
Options
CX1900-0320option for basic CPU module CX1020: Intel® Celeron® M processor 1 GHz, zero second level cache
CX1900-0120“Active cooling”: factory conversion of the CX1020 CPU module for active cooling in order to enable flexible installation positions (see documentation). Active cooling takes place via a fan cartridge. This option requires the use of a power supply unit type CX1100-001x.
CX1900-00231 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-00252 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-00274 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-00298 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-003116 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-0201512 MB DDR RAM for CX1020 or CX1030, instead of 256 MB DDR RAM
CX1900-02021 GB DDR RAM for CX1020 or CX1030, instead of 256 MB DDR RAM
CX1900-0010formatting a Compact Flash card (bootable), FAT16 (only with the order of a Compact Flash card)
CX1900-0012formatting a Compact Flash card (bootable), NTFS (only with the order of a Compact Flash card)
Accessories
CX1900-0102Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx
– lithium button cell type CR2032, 3V/225 mAh
– follow polarity when installing
CX1900-0022128 MB Compact Flash card, extended temperature specification
CX1900-00241 GB Compact Flash card, extended temperature specification
CX1900-00262 GB Compact Flash card, extended temperature specification
CX1900-00284 GB Compact Flash card, extended temperature specification
CX1900-00308 GB Compact Flash card, extended temperature specification
CX1900-003216 GB Compact Flash card, extended temperature specification
CX1900-0200Universal plastic labels (5 x 15 mm) suitable for the premolded spots on the CX components

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use