DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX1010 | Basic CPU module (service phase)

CX1010 | Basic CPU module (service phase)

CX1010 | Basic CPU module (service phase)

Status LEDs
PC/104 interface
Compact Flash insert
Ethernet and USB connection
Battery compartment
Labeling area
CX1010 | Basic CPU module (service phase)

CX1010 | Basic CPU module (service phase)

The CX1010 CPU module is the basic module of the CX system. It comprises the CPU and the internal flash memory in two implementation levels and offers the option to operate an additional memory medium in Compact Flash format II. An Ethernet interface is part of the basic configuration. All other CX family components can be connected via the PC/104 interface that is available on both sides. The CPU module can be equipped with different hardware and software options: the operating system can be Windows Embedded CE 6 or Windows Embedded Standard 2009.

The basic configuration of the CX1010 includes a 128 MB Compact Flash card. The TwinCAT 2 automation software transforms a CX1010 system into a powerful PLC and motion control system that can be operated with or without visualization. Further system interfaces or fieldbus connections can be added to the basic CPU module. The passive cooling module is included in the scope of supply. The CPU module requires a CX1100 type power supply module.

Product status:

service phase | recommended alternative: CX2033, CX2043

Product information

Technical dataCX1010
Processorcompatible with Intel® Pentium® MMX, clock frequency 500 MHz
Number of cores1
Flash memoryslot for Compact Flash card, 128 MB included (expandable)
Main memory256 MB DDR RAM (not expandable)
Interfaces1 x RJ45 10/100 Mbit/s
Coolingpassive
Diagnostics LED1 x power, 1 x LAN speed, 1 x LAN activity, TC status, 1 x flash access
Expansion slot1 x Compact Flash type II insert with ejector
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows Embedded CE 6, Windows Embedded Standard 2009
Control softwareTwinCAT 2 PLC runtime or TwinCAT 2 NC PTP runtime
System bus16 bit ISA (PC/104)
I/O connectionvia power supply module (E-bus, K-bus, K-bus/IP-Link)
Power supplyvia system bus (through CX1100-xxxx power supply modules)
Max. power consumption8 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Weightapprox. 355 g
Dimensions (W x H x D)58 mm x 120 mm x 91 mm
Relative humidity95%, no condensation
Operating/storage temperature0…+50°C/-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protection ratingIP20
Approvals/markingsCE, UL
Ordering information
CX1010-0000CPU module, no operating system, no TwinCAT
CX1010-0010CPU module, Microsoft Windows Embedded CE 6.0, no TwinCAT
CX1010-0011CPU module, Microsoft Windows Embedded CE 6.0, TwinCAT 2 PLC runtime
CX1010-0012CPU module, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC PTP runtime
CX1010-0020CPU module, Microsoft Windows Embedded Standard 2009, no TwinCAT
CX1010-0021CPU module, Microsoft Windows Embedded Standard 2009, TwinCAT 2 PLC runtime
CX1010-0022CPU module, Microsoft Windows Embedded Standard 2009, TwinCAT 2 NC PTP runtime
CX1010-0100CPU module, DVI/USB, no operating system, no TwinCAT
CX1010-0110CPU module, DVI/USB, Microsoft Windows Embedded CE 6.0, no TwinCAT
CX1010-0111CPU module, DVI/USB, Microsoft Windows Embedded CE 6.0, TwinCAT 2 PLC runtime
CX1010-0112CPU module, DVI/USB, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC PTP runtime
CX1010-0120CPU module, DVI/USB, Microsoft Windows Embedded Standard 2009, no TwinCAT
CX1010-0121CPU module, DVI/USB, Microsoft Windows Embedded Standard 2009, TwinCAT 2 PLC runtime
CX1010-0122CPU module, DVI/USB, Microsoft Windows Embedded Standard 2009, TwinCAT 2 NC PTP runtime

The end date of the extended support for the operating system Microsoft Windows Embedded CE 6 has already passed. Up-to-date security updates can no longer be provided.

Options
CX1900-00231 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-00252 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-00274 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-00298 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-003116 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash*
CX1900-0010formatting a Compact Flash card (bootable), FAT16 (only with the order of a Compact Flash card)
CX1900-0012formatting a Compact Flash card (bootable), NTFS (only with the order of a Compact Flash card)
Accessories
CX1900-0102Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx
– lithium button cell type CR2032, 3V/225 mAh
– follow polarity when installing
CX1900-0022128 MB Compact Flash card, extended temperature specification
CX1900-00241 GB Compact Flash card, extended temperature specification
CX1900-00262 GB Compact Flash card, extended temperature specification
CX1900-00284 GB Compact Flash card, extended temperature specification
CX1900-00308 GB Compact Flash card, extended temperature specification
CX1900-003216 GB Compact Flash card, extended temperature specification
CX1900-0200Universal plastic labels (5 x 15 mm) suitable for the premolded spots on the CX components

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use