
The IL2300-Cxxx PLC Box module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via 8 mm snap type connetors.
Product status:
service phase | Possibly with other technical features or equipment in case of a service order or repair. Recommended alternative: ${Life_cycle_alternative_product_list}
Product information
System data | Ethernet | IL230x-B90x, IL230x-C900 |
---|---|
Number of I/O stations | only limited by the IP address range |
Number of I/O points | depending on controller |
Data transfer medium | Industrial Ethernet cable (Cat.5), 100 MBaud |
Distance between stations | 100 m (between hub/switch and Ethernet I/O module) |
Data transfer rates | 10/100 Mbaud |
Topology | star over Ethernet hub or Ethernet Switch |
Technical data digital inputs/outputs | IL2300-Cxxx |
---|---|
Specification | EN 61131-2, type 2 |
Number of channels | 4 inputs + 4 outputs |
Input/output connections | 8 mm, snap type |
Input filter | 3.0 ms |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 2) |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15 %/+20 %) |
Max. output current | 0.5 A per channel, individually short-circuit proof |
Short-circuit current | typ. 1.5 A |
Auxiliary power current | typ. 20 mA |
Current consumption from US | see documentation |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Bit width in the process image | 4 inputs + 4 outputs |
Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
Special features | IP-Link coupler |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Technical data | IL2300-C900 |
---|---|
Extension modules | max. 120 with max. 512 byte input and 512 byte output data |
Digital peripheral signals | max. 964 inputs and 964 outputs |
Analog peripheral signals | max. 127 inputs and 127 outputs |
Protocol | TwinCAT ADS, Modbus TCP, Beckhoff real-time Ethernet (only IL230x-B90x) |
Configuration possibility | via KS2000 |
Data transfer rates | 10/100 Mbit/s, automatic recognition of the transmission rate |
Bus interface | 1 x RJ45 socket |
Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Box supply current | 30 mA + current consumption of sensors, max. 0.5 A |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type |
Weight | approx. 250 g |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | XXL housing |
---|---|
Dimensions (W x H x D) | 30 mm x 210 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use