Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3433 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 10 A, 16 bit

EL3433 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 10 A, 16 bit

EL3433 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 10 A, 16 bit

Run LED, N Error
I1 OK, I1 Error
I2 OK, I2 Error
I3 OK, I3 Error
ccw/cw
L1 OK, L1 Error
L2 OK, L2 Error
L3 OK, L3 Error
U
V
W
Current
measurement IN
L1
L2
L3
N
Top view 
Contact assembly 
EL3433 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 10 A, 16 bit

EL3433 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 10 A, 16 bit

Highly scalable: EtherCAT Terminals for energy management

Highly scalable: EtherCAT Terminals for energy management

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3433 EtherCAT power measurement terminal is a further development of the EL3403. Currents of up to 10 A can be directly measured with the internal current transformers. This way, there are no additional costs for external current transformers. The external bridges 5 & 1', 6 & 2' and 7 & 3' are already pre-wired. As a result, it is possible to directly connect the supply voltage (5', 6' and 7') and the consumer (1, 2 and 3). The EL3433 can deal with simple grid analysis up to the 21st harmonic analysis. Like all measured terminal data, the harmonic content can be read via the process data.

The EL3433 power measurement terminal has neutral conductor current measurement as standard since the 3rd quarter of 2015. At no additional cost to the end user, the terminal features a shunt between pin 4 and pin 8, in order to enable direct neutral conductor analysis.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair. Recommended alternative: EL3444, EL3443

Product information

Technical dataEL3433
Number of inputs4 x current, 3 x voltage
Technology3-phase power measurement for alternating voltages
Signal typesingle-ended
Oversampling factor
Distributed clocks
Conversion timemains-synchronous
Measured valuescurrent (I1, I2, I3, In), voltage, effective power, reactive power, apparent power, energy, cos φ, frequency, harmonic
Measuring voltagemax. 500 V AC 3~ (ULX-N: max. 288 V AC)
Measuring currentmax. 10 A (AC)
Resolution1 μA, 0.1 mV, 10 mW
Measurement error/ uncertainty0.5 % relative to full scale value (U/I), 1 % calculated value
Electrical isolation4500 V
Current consumption power contacts
Current consumption E-bustyp. 200 mA
Special featuresdirect current measurement, current measurement, harmonic analysis, optional single-phase operation
Weightapprox. 100 g
Operating/storage temperature-25…+60 °C/-40…+85 °C
Relative humidity95 %, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEL-24-2x8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (e), flexible conductor (f) and ferrule (a): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG 28…14,
st*: AWG 28…14,
f*: AWG 26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use