Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS9100-2020-2209 | Empty module, 24 V DC fused, digital I/Os

MS9100-2020-2209 | Empty module, 24 V DC fused, digital I/Os

MS9100-2020-2209 | Empty module, 24 V DC fused, digital I/Os

MS9100-2020-2209 | Empty module, 24 V DC fused, digital I/Os

MS9100-2020-2209 | Empty module, 24 V DC fused, digital I/Os

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS9100-2020-2209 system module is an empty housing for expanding and connecting additional devices such as a VPN router. A connection strip with 24 V DC and four digital I/Os is available in the empty housing. The voltage is fused with 4 A by the system.

Product status:

regular delivery

Product information

Technical_dataMS9100-2020-2209
Product categorysystem modules
Category/versionEmpty housing
Interfacesdigital I/Os
Housing dataR2S2T5
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use