The MS6040-2100-2340 is a 48 V DC power supply with an output current of 40 A. In terms of the input, the module features a wide-range input, active power factor correction (PFC), and inrush current limitation. The output behavior and output power are individually adjustable. In addition, the power supply can feed energy back into the primary side supply.
Product status:
product announcement
Product information
Technical_data | MS6040-2100-2340 |
---|---|
Product category | system modules |
Category/version | power supply |
Output voltage data connector | 48 V DC |
Output current data connector | 40 A |
Supply voltage from backplane | 400…480 V AC |
Power supply unit | 48 V |
Performance | PFC + backfeed |
Baseplate interface | data and power connector |
Diagnostics | yes |
Hot swap | no |
TwinCAT version | TwinCAT 3 |
Approvals/markings | CE, UL (in preparation) |
Housing data | R2S3T4 |
---|---|
Dimensions (W x H x D) | 70 mm x 240 mm x 152 mm |
Number of rows | 2 |
Number of slots | 3 |
Material | zinc die-cast |
Cooling | convection |
Operating/storage temperature | 0…+50°C/-25…+85°C |
Protect. rating/installation pos. | IP65/67/variable |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use