DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS4208-2003-1112 | 2-channel EtherCAT power output, EtherCAT, 24 V DC/2 x 4 A, switchable, M12

MS4208-2003-1112 | 2-channel EtherCAT power output, EtherCAT, 24 V DC/2 x 4 A, switchable, M12

MS4208-2003-1112 | 2-channel EtherCAT power output, EtherCAT, 24 V DC/2 x 4 A, switchable, M12

MS4208-2003-1112 | 2-channel EtherCAT power output, EtherCAT, 24 V DC/2 x 4 A, switchable, M12

MS4208-2003-1112 | 2-channel EtherCAT power output, EtherCAT, 24 V DC/2 x 4 A, switchable, M12

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4208-2003-1112 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP as well as EtherCAT for additional consumers. Both voltages are protected by integrated electronic fuses; the load voltage UP can also be switched. Two channels are supplied via separate connectors.

 

The integration of an EtherCAT power output module allows MX-System stations to be expanded to include EtherCAT Box modules as well as any other EtherCAT devices, such as EtherCAT valve terminals.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS4208-2003-1112
Product categorysystem modules
Category/versionEtherCAT power output
Output voltage/current, external24 V DC/2 x 4 A
Connection method output, externalM12 connector
Switchable outputyes
Output protectioneFuse
EtherCAT forwardingM12 connector
Channels2
Housing dataR1S1T2
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use