DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

MS1432-1101-2349 | System module, power infeed with main switch, black, 32 A, power supply 24 V DC, 18 A, energy measurement

The MS1432-1101-2349 module is a 3-phase power supply module with input fuses and black main switch for up to 32 A. A power supply unit with an output current of 18 A DC is already integrated to supply the 24 V DC system voltage. Furthermore, typical energy data such as current, voltage, active power, cos φ and frequency are recorded with this module.

Product status:

product announcement

Product information

Technical_dataMS1432-1101-2349
Product categorysystem modules
Category/versionpower infeed
Output voltage data connector24 V DC
Output voltage power connector400…480 V AC
Output current data connector18 A
Output current power connector32 A
Connection methodterminal box
External supply voltage400 V…480 V AC
External feed current32 A max.
Energy measurementyes
Colorblack
Power supply unit24 V
Fusewithout
Baseplate interfacedata and power connector
Diagnosticsundervoltage, overload
Hot swapno
TwinCAT versionTwinCAT 3
Weight2600 g
Approvals/markingsCE, (UL in preparation)
Housing dataR2S3T45
Dimensions (W x H x D)110 mm x 240 mm x 174 mm
Number of rows2
Number of slots3
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use