DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

The MO6224-0039-1112 IO-Link module enables the connection of up to four IO-Link devices. These can be actuators, sensors or a combination of both. An additional supply voltage is available on the Class B ports for IO-Link devices with higher power requirements. The connection to the field devices is made via a point-to-point connection. For this purpose, the module has an M12 output socket for each channel.

The functions of fusing the 24 V DC for each output channel (pin 2 of the M12 connectors) and for the electronics supply (pin 1 of the M12 connectors) are integrated in the module. The integrated TwinSAFE technology ensures safe disconnection of the supply voltage on pins 2 and 5 of the M12 connectors.

IO-Link is designed as an intelligent link between the fieldbus levels and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool.

Product status:

product announcement

Product information

Technical dataMO6224-0039-1112
Product categoryI/O modules
Category/versioncommunication/gateway
TypeIO-Link, master/controller
Channels4
Connection methodM12
IO-Link Port ClassClass B
Data directionbidirectional
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Safety functionssafe shutdown
Output voltage24 V DC (-15%/+20%)
Output currentmax. 3.5 A per channel
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use