DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MD9000-2025-2250 | Capacitor module, 600 V DC, 2025 µF

MD9000-2025-2250 | Capacitor module, 600 V DC, 2025 µF

MD9000-2025-2250 | Capacitor module, 600 V DC, 2025 µF

MD9000-2025-2250 | Capacitor module, 600 V DC, 2025 µF

MD9000-2025-2250 | Capacitor module, 600 V DC, 2025 µF

The MD9000-2025-2250 capacitor module expands the DC link capacity and is suitable for saving energy by recording and storing voltage peaks that occur when motors are braked. This reduces the use of the braking resistor and increases the energy efficiency of the drive system.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMD9000-2025-2250
Product categorydrive modules
Category/versioncapacitor
DC link voltagemax. 848 V DC
Capacity2025 µF
Housing dataR2S2T4
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

© Beckhoff Automation 2024 - Terms of Use