Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MD8128-0190-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

MD8128-0190-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

MD8128-0190-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

MD8128-0190-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

MD8128-0190-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

The MX-System series | # 7: The drive modules

The MX-System series | # 7: The drive modules

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B23 hybrid connector, which includes OCT feedback and brake control. For 1-channel servo drives, an optional multi-feedback interface can be configured that integrates additional digital and analog encoder systems via M12 connectors.

 

In addition, the servo drives have integrated STO/SS1 functionality and TwinSAFE Logic. Full TwinSAFE Safe Motion functionality is available as an option.

 

The multi-feedback interface supports the EnDat® 2.2/22 und BiSS® C digital encoder systems and the SinCos 1 Vss analog encoder system. Two digital latch inputs are available via an extra M12 connector.

Product status:

product announcement | estimated market release 3rd quarter 2026

Product information

Technical dataMD8128-0190-3255
Product categorydrive modules
Category/versionservo drives
DC link voltagemax. 848 V DC
Channels1
Output current28 A
Peak current56 A
Motor connectionB23 connector
FeedbackOCT, EnDat® 3, BiSS® C, EnDat® 2.2/22, SinCos 1 VPP
Feedback connection technologyM12 connector
Signal input2 x digital input
Safety functionsSTO, SS1, integrated TwinSAFE logic
Housing dataR3S2T5
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use