DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

MC9240-0000-1217 | IPC module, Industrial PC, Arm® Cortex®-A53, M12, push-pull

TwinCAT runtime for Linux® from Beckhoff

TwinCAT runtime for Linux® from Beckhoff

MC-type modules are computer modules for the Beckhoff MX-System. They have the hardware and software features of an industrial PC, coupled with the robust and IP67-protected MX housing design.

Together with the operating systems offered and the Beckhoff TwinCAT automation suite, MC modules form the central control element of an MX-System and function as EtherCAT masters for all other components in the system.

The MC9240-0000-1217 Ethernet controller is based on a 1.2 GHz Arm® Cortex®-A53 CPU with four cores and modern 64-bit architecture. The multi-core CPU allows PLC projects to be distributed across several cores in order to achieve significant performance gains.

The EtherCAT master function is implemented in the FPGA section and has an optimal connection to the CPU due to its latency-free characteristics. In addition to the EtherCAT master function, the FPGA hardware offers the capability of implementing other interfaces and technologies, such as an EtherCAT slave or a completely different fieldbus system.

Beckhoff RT Linux® is used as operating system.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMC9240-0000-1217
Product categoryIPC modules
TypeArm® Cortex®
ProcessorArm® Cortex®-A53, 1.2 GHz, 4 cores (TC3: 30)
Flash memoryslot for microSD card, card not included (requires a microSD card with a minimum capacity of 16 GB)
Main memory2 GB LPDDR4 RAM (not expandable)
1-second UPSintegrated (1 MB on microSD card)
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemBeckhoff RT Linux®
Control softwareTwinCAT 3 runtime (XAR)
Interfaces2 x M12, 8-pin, X-coded, Ethernet 10/100/1000 Mbit/s
1 x M12, 4-pin, D-coded, EtherCAT OUT
1 x M12, 5-pin, A-coded USV IN
1 x push-pull miniDP DisplayPort
2 x push-pull USB 3.0
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x link activity, 1 x EtherCAT, 1 x OCT, 2 x user LED
Power supply24 V (-15%/+20%)
Max. power consumption6 W
Weightapprox. 1165 g
Approvals/markingsCE, UL (in preparation)
TwinCAT 3 platform levelEconomy Plus (30); please see here for an overview of all the TwinCAT 3 platform level
Housing dataR1S2T2
Dimensions (W x H x D)70 mm × 110 mm × 72 mm
Number of rows1
Number of slots2
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/vertical

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use