Movers with the product designation AT9011 are elements of the XTS guide rail system from Beckhoff. The mover set-up consists of an aluminum base body, plastic rollers and a magnetic plate set. The movers are available with both Mover Standard and Mover 1 magnetic plate sets. In comparison to mover types with the product designation AT9014, this mover is notable for its increased rigidity and is suitable for payloads of up to 1.3 kg. Thanks to a selection of different guide rail designs, the mover is suitable for individual travel paths. The low overall weight of the mover also allows for particularly dynamic travel movements.
Product status:
regular delivery
Product information
Technical data | AT9011 |
---|---|
Mover length | 70 mm |
Main body material | aluminum |
Rollers material | plastic |
Weight | 595 g |
Peak force | AT9001-x550 (5-pin): 100 N (specifications refer to straight sections) |
Continuous force | AT9001-x550 (5-pin): 30 N (specifications refers to straight sections) |
Electronical detection | standard and mover 1 |
Possible curve segments | straight (AT9000, AT9100), 180° (clothoid, AT9050-0500-0070), 45° (AT9040-0750-0070, AT9040-1250-0070) |
Ordering information | XTS mover |
---|---|
AT9011-0070-0550 | mover, 6 rollers (plastic coated), length 70 mm, 595 g, mounted with magnetic plate set AT9001-0550 (mover standard) and set of rollers ZX9011-0070 |
AT9011-0070-1550 | mover, 6 rollers (plastic coated), length 70 mm, 595 g, mounted with magnetic plate set AT9001-1550 (mover 1) and set of rollers ZX9011-0070 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use