Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TE5950 | TwinCAT 3 Drive Manager 2

TE5950 | TwinCAT 3 Drive Manager 2

TE5950 | TwinCAT 3 Drive Manager 2

TE5950 | TwinCAT 3 Drive Manager 2

TE5950 | TwinCAT 3 Drive Manager 2

TE5950 | TwinCAT 3 Drive Manager 2

Structured parameter list with integrated search function

TE5950 | TwinCAT 3 Drive Manager 2

Detailed visualisation of the motor characteristic according to the electronic identification plate

TE5950 | TwinCAT 3 Drive Manager 2

Integrated scope in the NC control overview of the motor

TE5950 | TwinCAT 3 Drive Manager 2

All diagnostic messages at a glance and an additional watch window with individual user options

A universal software toolbox for drive technology

A universal software toolbox for drive technology

TwinSAFE Tutorial Part 18: TwinSAFE Loader New Target System

TwinSAFE Tutorial 17: TwinSAFE Loader Customizing

TwinSAFE Tutorial 16: TwinSAFE Loader Configuration and Download

TwinSAFE Tutorial 15: TwinSAFE Motion Wizard for Gantry Axis (SLS)

The TwinCAT 3 Drive Manager 2 is used for commissioning the AX8000 multi-axis servo system, AX5000 digital compact servo drive, AMP8000 distributed servo drive system, AMI8100 integrated servo drives or the EL72xx, EL74xx, EL70x7, ELM72xx, EP72xx and EJ72xx I/O components. It is optionally available as an integrated version in the TwinCAT automation platform or an update version independently of TwinCAT. The TwinCAT 3 Drive Manager 2 is integrated into a TwinCAT solution as a project and enables a separate assessment of power supply modules, axis modules and axis channels.

 

Automatic start-up list

The menu structure enables intuitive axis commissioning. Via the electronic nameplate, TwinCAT 3 Drive Manager 2 automatically identifies the motor and corresponding parameter data. As a result, a start-up list is automatically generated for each axis.

 

Scope View is integrated

Using the Run Motor function, the motor is ready for operation with an NC control system. The combination of NC control with the Scope View tool provides an optimal overview of the motor in operation. A fine-tuning of the axis and a minimization of the tracking error is easy and straightforward.

 

Further adaptations are possible directly in the TwinCAT 3 Drive Manager 2 via the Tune Drive function, such as the adjustment of parameter settings and the configuration of filters.

Product status:

regular delivery

Product information

Technical dataTE5950
Required licenseTE1000
Operating systemWindows 7, Windows 10
Ordering information
TE5950TwinCAT 3 Drive Manager 2 for commissioning the AX8000 multi-axis servo system, AX5000 digital compact servo drive, AMP8000 distributed servo drive system, AMI8100 integrated servo drives, ASI8100 integrated stepper motor drives or the I/O components EL72xx, EL74xx, EL70x7, ELM72xx, EP72xx and EJ72xx

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use