DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

AX8600 | DC power supply module

The DC supply module is used for DC link expansion (DC voltage) of an upstream AX8000 system. If, for example, the width of the control cabinet is not sufficient for mounting all AX8000 modules, a new series can be started with the AX8600 DC supply module. The AX-Bridge of the last module in the upstream system is connected to the AX8600 in the next series via the DC link connection cable ZK4875-900x-xxxx. This can be repeated up to the maximum permitted total DC link capacity.

The AX8600 features a built-in brake chopper for connecting an external braking resistor. Alternatively, the energy can be temporarily stored in the AX8810 capacitor module.

A separate 24 V DC power supply and an EtherCAT connection are required in each case.

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

The TwinCAT 3 Safety Editor TE9000 and the TwinSAFE Loader/User TE9200 must be used to implement safety projects.

Product status:

regular delivery

Product information

Technical dataAX8600-0000-0000
FunctionDC link extension
DC link voltage24…680 V DC
DC link output current50 A DC
System busEtherCAT
Drive profileDS402
Ambient temperature (operation)0…+40°C
Approvals/markingsCE, cULus
Housing dataAX862x
Protection ratingIP20
Width60 mm
DimensionsAX8600-0000-0000
Height without connectors230 mm
Depth without connectors192 mm
Width60 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use