DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8763 | Servomotor with anodized housing 29.0 Nm (M0), R6 (189 mm)

AM8763 | Servomotor with anodized housing 29.0 Nm (M0), R6 (189 mm)

OCT

AM8763 | Servomotor with anodized housing 29.0 Nm (M0), R6 (189 mm)

OCT

The servomotor AM8763 with anodized housing is designed for applications in food, pharmaceutical and chemical industries. It is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The motor is equipped with an OCT direct cable outlet and has standstill torque of 29.00 Nm. The servomotor with flange code R6 (189 mm) and motor length 3 has a shaft diameter b=32 k6 and a free shaft end of d=58 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8763-wNyz29.00 Nm17.20 A3000 min-1

© Beckhoff Automation 2025 - Terms of Use