DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8731 | Servomotor with anodized housing 1.38 Nm (M0), R3 (89 mm)

AM8731 | Servomotor with anodized housing 1.38 Nm (M0), R3 (89 mm)

OCT

AM8731 | Servomotor with anodized housing 1.38 Nm (M0), R3 (89 mm)

OCT

The servomotor AM8731 with anodized housing is designed for applications in food, pharmaceutical and chemical industries. It is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The motor is equipped with an OCT direct cable outlet and the standstill torque is 1.38 Nm. The servomotor with flange code R3 (89 mm) and motor length 1 has a shaft diameter b=14 k6 and a free shaft end of d=30 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8731-wDyz1.38 Nm1.95 A6000 min-1

© Beckhoff Automation 2024 - Terms of Use