DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8131 | Servomotor 1.3 Nm (M0), F3 (72 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

Die Servoklemmen der Serie EL72xx

Die Servoklemmen der Serie EL72xx

The AM8131 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of < 1.5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F3 (72 mm) and motor length 1 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

regular delivery

Product variantsStandstill currentStandstill torqueRated speed
AM8131-wFyz5.0 A1.35 Nm1000 min-1
AM8131-wJyz8.0 A1.35 Nm1800 min-1
AM8131-wNyz15.4 A1.32 Nm4000 min-1

© Beckhoff Automation 2025 - Terms of Use