
The AM8072 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 50.0…80.7 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F7 (194 mm) and motor length 2 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.
Product status:
regular delivery
Product variants | High-performance type with forced cooling | Standstill torque | Standstill current | Rated speed |
---|---|---|---|---|
AM8072-wLyz | – | 54.6 Nm | 11.1 A | 1000 min-1 |
AM8072-wPyz | – | 54.6 Nm | 20.6 A | 2000 min-1 |
AM8072-wTyz | – | 50.0 Nm | 39.0 A | 3000 min-1 |
AM8072-wNyz | yes | 80.7 Nm | 16.1 A | 1000 min-1 |
AM8072-wRyz | yes | 80.7 Nm | 29.2 A | 2000 min-1 |
AM8072-wUyz | yes | 74.0 Nm | 53.0 A | 3000 min-1 |
© Beckhoff Automation 2025 - Terms of Use