The AM8071 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 31.8…42.8 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F7 (194 mm) and motor length 1 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.
Product status:
regular delivery
Product variants | High-performance type with forced cooling | Standstill torque | Standstill current | Rated speed |
---|---|---|---|---|
AM8071-wKyz | – | 31.8 Nm | 9.60 A | 1500 min-1 |
AM8071-wNyz | – | 31.8 Nm | 17.8 A | 3000 min-1 |
AM8071-wRyz | – | 32.60 Nm | 28.2 A | 4000 min-1 |
AM8071-wMyz | yes | 42.8 Nm | 12.6 A | 1500 min-1 |
AM8071-wPyz | yes | 42.8 Nm | 23.8 A | 2900 min-1 |
AM8071-wTyz | yes | 41.10 Nm | 41.1 A | 4000 min-1 |
© Beckhoff Automation 2024 - Terms of Use