DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM8052 | Servomotor 10.7 Nm (M0), F5 (104 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT, rear view

Servomotor with fan, OCT, rear view

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver

The AM8052 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 8.20…10.7 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F5 (104 mm) and motor length 2 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

regular delivery

Product variantsHigh-performance type with forced coolingStandstill torqueStandstill currentRated speed
AM8052-wFyz8.20 Nm3.30 A2000 min-1
AM8052-wJyz8.20 Nm6.30 A4000 min-1
AM8052-wLyz8.20 Nm11.3 A7300 min-1
AM8052-wGyzyes10.7 Nm4.30 A2000 min-1
AM8052-wKyzyes10.7 Nm8.50 A4000 min-1
AM8052-wNyzyes9.6 Nm13.6 A6000 min-1

© Beckhoff Automation 2025 - Terms of Use