The planetary gear units with output shaft in the AG3300 economy series are a cost-efficient alternative to the high-end AG2300 gears. The gears, which are available in 1-stage and 2-stage versions, are compatible in their mating dimensions with those of the high-end AG2300 series and enable the user to implement applications with lower demands on dynamics, torque and accuracy in a very cost-effective manner. The AG3300 series is available in standard and high-torque versions for rotary servomotors. The transmission ratios are finely scalable and range from 3 to 100.
Features
- equipped with output shaft
- standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
- 4 sizes with up to 21 gear ratios
- acceleration torques from 51 to 800 Nm
- high efficiency and high power density
- high radial and axial forces with low torsional backlash
- lubricated for life
- IP65 protection rating; any installation position
- integrated into TwinCAT 3 Motion Designer for optimal specification
Product status:
regular delivery
Product variants | Nominal output torque | Gear ratio | Max. acceleration torque | For motor flange size |
---|---|---|---|---|
AG3300-+NPS045S-MF1-5 | 350 Nm | 5 | 800 Nm | F5 | F6 | F7 |
AG3300-+NPS045S-MF1-8 | 200 Nm | 8 | 640 Nm | F5 | F6 | F7 |
AG3300-+NPS045S-MF1-10 | 200 Nm | 10 | 640 Nm | F5 | F6 | F7 |
AG3300-+NPS045S-MF2-25 | 350 Nm | 25 | 800 Nm | F3 | F4 | F5 | F6 | F7 |
AG3300-+NPS045S-MF2-32 | 200 Nm | 32 | 640 Nm | F3 | F4 | F5 | F6 | F7 |
AG3300-+NPS045S-MF2-50 | 350 Nm | 50 | 800 Nm | F3 | F4 | F5 | F6 | F7 |
AG3300-+NPS045S-MF2-64 | 200 Nm | 64 | 640 Nm | F3 | F4 | F5 | F6 | F7 |
AG3300-+NPS045S-MF2-100 | 200 Nm | 100 | 640 Nm | F3 | F4 | F5 | F6 | F7 |
© Beckhoff Automation 2024 - Terms of Use