DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AS1020 | stepper motor, holding torque 0.5 Nm, N1 (NEMA17/42 mm)

AS1020 | Stepper motor without encoder

AS1020 | Stepper motor without encoder

AS1020 | Stepper motor without encoder

AS1020 | Stepper motor without encoder

AS1020 | Stepper motor with encoder

AS1020 | Stepper motor with encoder

The AS1000 stepper motors with flange codes from 42 to 86 mm (N1 = NEMA17, N2 = NEMA23, N3 = NEMA34) and torques from 0.4 to 5 Nm are ideally suited for use as auxiliary axes and positioning drives. They are characterized by robustness and high holding torques. Due to the integrated micro-stepping the motors can position very well even without a feedback system and require only a motion terminal for power electronics. Stepper motors can also be operated with TwinCAT NC PTP for synchronization functions such as cam plates or flying saws.

Product status:

regular delivery

Product information

Data for 48 V DCAS1020
Nominal voltage24…48 V DC
Holding torque0.50 Nm
Rated current1.0 A
Resolution1.8°/200 full steps
Connection methodM12 cable bundle
Ambient temperature (operation)0…+40°C
Approvals/markingsCE
Housing dataAS10xx
Protection ratingIP43
DimensionsAS1020
a22 mm
b5 mm
d24 mm
k48 mm
l31 mm
m33 mm
o24 mm
r42 mm (NEMA17)
Order reference
AS1020-wxyz
w = 0smooth shaft with 1 flat
x = 0standard motor without second shaft
x = 1second shaft (for AS1020/AS1050/AS1060 only), necessary for encoder
y = 0no incremental encoder
y = 1incremental encoder, 24 V DC, 200 increments (only available for AS1020, AS1050, AS1060), requires x = 1
y = 2incremental encoder, 24 V DC, 1024 increments (only available for AS1020, AS1050, AS1060), requires x = 1
z = 0standard

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use