DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-S46x | Windows Server 2016 for Beckhoff Industrial PCs

C9900-S46x | Windows Server 2016 for Beckhoff Industrial PCs

C9900-S46x | Windows Server 2016 for Beckhoff Industrial PCs

C9900-S46x | Windows Server 2016 for Beckhoff Industrial PCs

C9900-S46x | Windows Server 2016 for Beckhoff Industrial PCs

IPC diagnostics with the IPC Device Manager

IPC diagnostics with the IPC Device Manager

The Windows Server operating systems are an optimal basis for server applications in an industrial environment. Microsoft Windows Server 2016 is based on Windows 10 version 1607. Use of the Windows Server operating systems enables the realization of client-server structures. License prices depend on the number of CPU cores and provide a scalable system, depending on the size and performance of the application.

Long-term availability

Operating systems distributed by Beckhoff originate exclusively from the so-called embedded channel. This means that security updates are available for ten years. In addition, these operating system versions have constant properties and are not subject to a function upgrade. After the end of the extended support, Microsoft will no longer provide security updates. However, the operating system is still available and may continue to be distributed.

Stability and real-time capability

Beckhoff has been using Windows operating systems for many years as a stable basis for the TwinCAT automation software and other industrial applications. Only tested driver and software components that are regularly subjected to intensive real-time and functional tests are integrated. The drivers used are optimally matched to the Beckhoff hardware. In addition, all settings in the operating system are adapted to the use of TwinCAT. This optimizes the real-time capability of the controller and minimizes downtime on the machine.

Product status:

regular delivery

Product information

Ordering informationMicrosoft Windows Server 2016
C9900-S464Windows Server 2016 for Embedded Systems Standard, 16 cores, 5 clients, German, for Industrial PCs with 7th generation Intel® Core™ i, Intel® Xeon® Silver 41xx and Intel® Xeon® Gold 61xx
C9900-S469Windows Server 2016 for Embedded Systems Standard, 16 cores, 5 clients, English, for Industrial PCs with 7th generation Intel® Core™ i, Intel® Xeon® Silver 41xx and Intel® Xeon® Gold 61xx

Windows Server 2016 requires a data storage device with at least 40 GB.

Windows Server 2016 is only available for PCs with 7th generation Intel® Core™ i3, Core™ i5 or Core™ i7 and for server C6670-0010.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use