The C69xx Industrial PC series is characterized by its compact design, the robust aluminum housings, and an especially wide choice of components and interfaces.
Equipped with 3½-inch Beckhoff motherboards, C69xx Industrial PCs range from the very small C6905 for applications with medium performance requirements to the C6930, a high-performance platform for highly complex applications in manufacturing systems engineering, using, for example, the TwinCAT automation software.
C6920 and C6930 are equipped with the latest Intel® Core™ i7 or previous generation processors for performance-hungry applications in the field of machine automation.
C69xx | Industrial PC series for control cabinet installation
Industrial design
The compact aluminum housing of the C69xx Industrial PCs is equipped with a 3½-inch motherboard. All PC connections are on one side of the housing. The PC can optionally be equipped with mounting plates on two sides and fastened with screws in the control cabinet. Installation is possible at the rear panel or on the right-hand side panel.
Highest data availability and data security
The C69xx series PCs are supplied with a 24 V DC power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.
Scalable performance
Cooling fins behind the right-hand side panel enable fanless operation of the PC at temperatures up to 55°C. The four types of Industrial PCs in the C69xx series differ in their processors and data storage devices.
The C6920 with Intel® Celeron® or Core™ i3/i5/i7 of the latest generation has an easily exchangeable fan cartridge on the underside of the housing.
Central EtherCAT control
Industrial PCs of this series and a Beckhoff Control Panel with DVI and USB connection make an ideal combination and offer a high-performance control platform for mechanical engineering applications, particularly in conjunction with the TwinCAT automation software under Windows IoT Enterprise. Due to its two independent Ethernet interfaces, the C69xx is ideally suited as a compact central processing unit for an EtherCAT control system.
Flexible expansion options
The C6920 control cabinet PCs can be expanded by two slots for standard PC cards up to 190 mm in length. The 70 mm wider PC housing (see illustration above) includes a backplane that provides a choice of two PCI slots, two PCI-Express slots or one PCI and one PCI-Express slot. The plug-in card connections are located on the top side of the PC. The plug-in card slots are arranged on the right side of the PC. An aluminum cover on the front of the slot expansion enables easy installation of the plug-in cards without having to open the housing of the computer core. The slots are powered internally by the PC power supply unit.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Variants | Processor | Product status |
---|---|---|
C6920-0080 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (11th generation) | regular delivery |
C6920-0070 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
C6920-0060 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C6920-0060 | Options |
---|---|---|
Device type | Control cabinet Industrial PC | |
Housing | aluminum housing | |
Installation | mounting sheet at the rear wall | mounting sheet at the right side wall |
Slots for hard disk/flash | 1 slot for 2½-inch hard disk/SSD, 1 slot for CFast | 2 slots for CFast |
Free space for air circulation | 5 cm (2") on top and bottom of the PC required | |
Protection rating | IP20 | |
Operating temperature | 0…55°C | |
Weight of basic configuration | 1.9 kg (4.2 lbs) | |
Dimensions (W x H x D) | 65 x 235 x 121 mm (2.6" x 9.3" x 4.8"), without mounting plate | with plug-in card slots 70 mm wider and 18 mm deeper |
Processor | Intel® Celeron® G3900TE 2.3 GHz, 2 cores (TC2, TC3: 50) | up to Intel® Core™ i7 7700(T) 2.9 GHz, 4 cores (TC3: 80) |
Motherboard | 3½-inch motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
PCIe/PCI slots | – | 2 plug-in card slots PCI or PCIe |
Memory | 4 GB DDR4 RAM | up to 32 GB DDR4 RAM ex factory |
Graphic | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 2½-inch, 320 GB | SSD, CFast |
Interfaces | 4 x USB 3.0, 1 x RS232, 1 x DVI | |
Power supply | 24 V DC | UPS |
Operating system | – | Windows Embedded Standard 7, Windows 10 IoT Enterprise |
Options | C6920-0060 |
---|---|
C9900-C607 | processor 6th generation Intel® Pentium® G4400TE, 2.4 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C608 | processor 6th generation Intel® Core™ i3-6100TE, 2.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C618 | processor 7th generation Intel® Core™ i3-7101(T)E, 3.4 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-C609 | processor 6th generation Intel® Core™ i5-6500TE, 2.3 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C619 | processor 7th generation Intel® Core™ i5-7500(T), 2.7 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-C610 | processor 6th generation Intel® Core™ i7-6700TE, 2.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C620 | processor 7th generation Intel® Core™ i7-7700(T), 2.9 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-B506 | 2 PCIe plug-in card slots on the passive backplane integrated inside C6920, to plug-in PCIe x1 cards up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“). |
C9900-B510 | 2 PCI plug-in card slots on the passive backplane integrated inside C6920, to plug-in PCI cards up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“). |
C9900-B514 | 1 PCI and 1 PCIe plug-in card slot on a passive backplane integrated inside C6920, to plug-in one PCI and one PCIe x1 card up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“). |
C9900-E238 | additional DVI-D plug led out on a slot bracket, only for PCs with plug-in card slots |
C9900-E294 | additional DisplayPort interface, occupies the fieldbus connection section, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port |
C9900-E308 | Serial port RS232, optically linked, D-sub 9-pin connector, PCIe interface, occupies the fieldbus connecting area. |
C9900-M653 | mounting plate at the side wall, instead of plate at the rear wall |
FC9071-0000 | Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area |
C9900-H750 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk |
C9900-H746 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk |
C9900-H793 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk |
C9900-D190 | 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast |
C9900-H583 | 40 GB CFast card, 3D flash, extended temperature range |
C9900-H587 | 80 GB CFast card, 3D flash, extended temperature range |
C9900-H624 | 160 GB CFast card, 3D flash, extended temperature range |
C9900-H669 | 320 GB CFast card, 3D flash, extended temperature range |
C9900-H584 | 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price |
C9900-H588 | 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H625 | 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H670 | 320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use