DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C5240-0030 | 19-inch slide-in Industrial PCNew

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

C5240-0030 | 19-inch slide-in Industrial PC

Universal skills in a 19-inch industrial standard: C5xxx

Universal skills in a 19-inch industrial standard: C5xxx

The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.

Industrial design and scalable portfolio

The C5240 Industrial PC expands the Industrial PC series by a version with four height units and seven PCI and PCIe plug-in card slots. The basic configuration includes three 5¼-inch drive bays behind the front flap. An ATX motherboard is used with Intel® Celeron®, Intel® Pentium® or Intel® Core™ i3/i5/i7/i9 processors of the latest generation.

From the 12th generation of Intel® Core™ processors, the C5240 is equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.

The PCs in the C5xxx series are supplied with a 100 to 240 V AC full range power supply. A 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release October 2024

VariantsProcessorProduct status
C5240-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 10 cores (TC3: 70*) or
Intel® Core™ i7, 16 cores (TC3: 80*) or
Intel® Core™ i9, 24 cores (TC3: 81*) or
(12th/13th generation)
product announcement
C5240-0020Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C5240-0010Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC5240-0030Options
Device type19-inch slide-in Industrial PC
Housingstainless steel based housing, 4 high units, with lockable front flap
5¼-inch slots3
Front flaplockable, includes 2 x USB 2.0, reset key and ATX key, 5¼-inch slots
Protection ratingfront side IP50, rear side IP20
Operating temperature0…55°C
Weight of basic configuration17 kg (37.5 lbs)
Dimensions (W x H x D)482 x 177 x 511 mm (19" x 7" x 20.1"), depth behind front 469 mm (18.5")
ProcessorIntel® Celeron® G6900E 3.0 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i9 13900E, 24 cores (TC3: 81)
MotherboardATX motherboard for 12th/13th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7/i9
PCIe/PCI slots2 x PCIe-x1, 4 x PCIe-x4, 1 x PCIe-x16, for full-length plug-in cards, 1 x M.2 socket PCIe x4 for 1 NVMe M.2 SSD
Memory16 GB DDR5 RAMup to 128 GB DDR5 RAM
Graphic adapterintegrated in the processor
Ethernet2 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
RAIDon-board RAID 1 controller for SATA and NVMe/PCIe
Hard disks/flash160 GB NVMe M.2 SSDup to 640 GB NVMe M.2 SSD, up to 640 GB PCIe plug-in card SSD, hard disk up to 4 TB
Disk drivemulti DVD
Interfaces6 x USB 3.2 Gen. 2, 1 x USB type C, 2 x DVI, 1 x DisplayPort, 1 x RS2324 x USB 2.0, 1 x RS232
Power supply100…240 V AC24 V DC, 230 V UPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows Server 2022
OptionsC5240-0030
C9900-C642processor 12th generation Intel® Pentium® G7400E, 3.6 GHz base frequency, 2 cores (TC3: 50), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C647processor 13th generation Intel® Core™ i3-13100E, 3.3 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C648processor 13th generation Intel® Core™ i5-13400E, 6 performance cores 2.4 GHz base frequency and 4 efficient cores 1.5 GHz (TC3:70), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C649processor 13th generation Intel® Core™ i7-13700E, 8 performance cores 1.9 GHz base frequency and 8 efficient cores 1.3 GHz (TC3:80), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C650processor 13th generation Intel® Core™ i9-13900E, 8 performance cores 1.8 GHz base frequency and 16 efficient cores 1.3 GHz (TC3:81), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-R288memory extension to 32 GB DDR5 RAM, instead of 16 GB
C9900-R289memory extension to 64 GB DDR5 RAM, instead of 16 GB
C9900-R290memory extension to 128 GB DDR5 RAM, instead of 16 GB
C9900-M712telescope rails for C5210 and C5240, rails including bracket set for 19-inch rack assembly
C9900-D245multi DVD drive, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-E1952 USB ports of the motherboard led out in one slot bracket
C9900-E2031 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-E210Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-M568Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-H678320 GB high performance SSD, NVM Express™, 3D flash, for ATX PCs with Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 from the 12th generation onward, instead of 160 GB high performance SSD, NVM Express™
C9900-H679640 GB high performance SSD, NVM Express™, 3D flash, for ATX PCs with Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 from the 12th generation onward, instead of 160 GB high performance SSD, NVM Express™
C9900-H814160 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-H815320 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-H816640 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-M617removable frame for a 3½-inch hard disk
C9900-H152additional hard disk drive, 3½-inch, 1 TB
C9900-H203additional hard disk drive, 3½-inch, 2 TB
C9900-H204additional hard disk drive, 3½-inch, 4 TB
C9900-P313redundant ATX power supply for C5102 and C5240, 100-240 V AC, 450 W, instead of standard power supply

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use