
The CP22xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP22xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP22xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.
Scalable performance
CP22xx Panel PCs are equipped with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 processors and have one or two hard disks, SSDs or CFast cards or combinations thereof. With the on-board RAID controller, two same hard disks, SSDs or CFast cards can be mirrored.
Highest data availability and data security
CP22xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.
Accessibility of the components
Data media, the fan and the lithium battery of the system clock are accessible from the rear under the fan cover.
Central EtherCAT control
Due to its two independent Ethernet interfaces the CP22xx is ideally suited as a compact central processing unit for an EtherCAT control system.
Flexible expansion options
Two free slots for PCIe modules can be optionally integrated in the PC housing, offering the possibility to extend the PC, e.g. with additional Ethernet interfaces, USB ports or PROFIBUS. NOVRAM for fail-safe data storage can also be plugged as PCIe module.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
CP22xx-0040 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (11th generation) | regular delivery |
CP22xx-0030 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
CP22xx-0020 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | CP22xx-0020 | Options |
---|---|---|
Device type | Multi-touch built-in Panel PC | |
Housing | aluminum housing with glass front | stainless steel housing with glass front at 15", 15.6", 18.5" and 21.5" display |
Slots for hard disk/flash | 1 slot for 2½-inch hard disk/SSD, 1 slot for CFast | 2 slots for CFast or 2 slots for 2½-inch hard disk/SSD |
Installation | pull-out clamping levers for fast installation without loose parts | |
Protection rating | front side IP65, rear side IP20 | |
Operating temperature | 0…55°C | |
Display size/resolution | 12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080 | |
Touch screen | multi-finger touch screen | |
Processor | Intel® Celeron® G3900TE 2.3 GHz, 2 cores (TC2, TC3: 50) | up to Intel® Core™ i7 7700(T) 2.9 GHz, 4 cores (TC3: 80) |
Motherboard | 3½-inch motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
PCIe/PCI slots | – | 2 PCIe module slots |
Memory | 4 GB DDR4 RAM | up to 32 GB DDR4 RAM |
Graphic | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 2½-inch, 320 GB | SSD, CFast |
Interfaces | 4 x USB 3.0, 1 x RS232, 1 x DVI | 1 x USB in the front |
Power supply | 24 V DC | UPS |
Operating system | – | Windows Embedded Standard 7, Windows 10 IoT Enterprise |
CP22xx-0020 | Multi-touch built-in Panel PC |
---|---|
CP2212-0020 | 12-inch display 800 x 600, multi-finger touch screen |
CP2213-0020 | 12.1-inch display 1280 x 800, multi-finger touch screen |
CP2215-0020 | 15-inch display 1024 x 768, multi-finger touch screen |
CP2216-0020 | 15.6-inch display 1366 x 768, multi-finger touch screen |
CP2218-0020 | 18.5-inch display 1366 x 768, multi-finger touch screen |
CP2219-0020 | 19-inch display 1280 x 1024, multi-finger touch screen |
CP2221-0020 | 21.5-inch display 1920 x 1080, multi-finger touch screen |
CP2224-0020 | 24-inch display 1920 x 1080, multi-finger touch screen |
Options | CP22xx-0020 |
---|---|
C9900-T327 | 18.5-inch display with Full HD resolution 1920 x 1080, instead of standard resolution 1366 x 768 |
C9900-M575 | vertical orientation of the display inside the Control Panel or Panel PC CP22xx, CP26xx, CP29xx or CP39xx instead of standard Control Panel or standard Panel PC |
C9900-E268 | 1-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP65 |
C9900-E308 | Serial port RS232, optically linked, D-sub 9-pin connector, PCIe interface, occupies the fieldbus connecting area. |
C9900-F944 | stainless steel front with blue silicone seal for CP2x15-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F945 | stainless steel front with blue silicone seal for CP2x16-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F946 | stainless steel front with blue silicone seal for CP2x18-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F948 | stainless steel front with blue silicone seal for CP2x21-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-C607 | processor 6th generation Intel® Pentium® G4400TE, 2.4 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C608 | processor 6th generation Intel® Core™ i3-6100TE, 2.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C618 | processor 7th generation Intel® Core™ i3-7101(T)E, 3.4 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-C609 | processor 6th generation Intel® Core™ i5-6500TE, 2.3 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C619 | processor 7th generation Intel® Core™ i5-7500(T), 2.7 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-C610 | processor 6th generation Intel® Core™ i7-6700TE, 2.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C620 | processor 7th generation Intel® Core™ i7-7700(T), 2.9 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-B517 | 2 PCIe module slots integrated inside CP22xx, to plug-in Beckhoff PCIe modules, instead of 2 connector brackets to lead out interfaces |
FC9071-0000 | Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area |
C9900-D191 | PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast |
C9900-H145 | additional hard disk, 2½-inch, 320 GB |
C9900-H749 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB |
C9900-H745 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB |
C9900-H792 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB |
C9900-H750 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk |
C9900-H746 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk |
C9900-H793 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk |
C9900-D190 | 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast |
C9900-H583 | 40 GB CFast card, 3D flash, extended temperature range |
C9900-H587 | 80 GB CFast card, 3D flash, extended temperature range |
C9900-H624 | 160 GB CFast card, 3D flash, extended temperature range |
C9900-H669 | 320 GB CFast card, 3D flash, extended temperature range |
C9900-H584 | 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price |
C9900-H588 | 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H625 | 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H670 | 320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
CP22xx-0020 | Options for CP22xx with 2 module slots C9900-B517 |
---|---|
FC9062 | Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus |
C9900-E301 | RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin. |
C9900-K920 | RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m |
C9900-E309 | RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin. |
C9900-E310 | RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin. |
C9900-K922 | RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m |
C9900-E277 | USB 3.0 PCIe module
– 2-port USB 3.0 interfaces – USB transfer rate up to 5 Gbit/s for USB 3.0 – compatible to all USB standards – delivers up to 1 A supply current at each USB port – requires Windows Embedded Standard 7 or Windows 10 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use