Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX8180 | Embedded PC with Arm® Cortex®-A9 and RS232/RS485

Image similar, may contain optional accessories
CX8180 | Embedded PC with Arm® Cortex®-A9 and RS232/RS485

CX8180 | Embedded PC with Arm® Cortex®-A9 and RS232/RS485

Power
E-bus or K-bus
Coupler
supply
Input for
power contacts
Power contacts
Front flap
Ethernet port
Fieldbus connection
Address selector
CX8180 | Embedded PC with Arm® Cortex®-A9 and RS232/RS485

CX8180 | Embedded PC with Arm® Cortex®-A9 and RS232/RS485

The CX8180 has two serial interfaces: one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket. They are not bound to a particular protocol and can be used with the appropriate TwinCAT 3 functions for different serial communication protocols. E-bus or K-bus terminals can be attached as required; the CX8180 automatically recognizes the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT 3 via the Ethernet interface. TwinCAT 3 licenses must be ordered via the TwinCAT 3 price list.

Further TwinCAT 3 functions and protocols are available for the CX8180, for example OPC UA, MQTT, Modbus TCP or Modbus RTU. All functions and protocols can be found in the TwinCAT product finder if you set the filter under TwinCAT 3 platform level to P20.

Product status:

regular delivery (not recommended for new projects)

Product information

Technical dataCX8180
ProcessorArm® Cortex®-A9, 800 MHz
Number of cores1
Flash memoryslot for microSD card, 512 MB included (optionally expandable)
Main memory512 MB DDR3 RAM (not expandable)
1-second UPSintegrated (1 MB on microSD card)
Interfaces1 x RJ45 10/100 Mbit/s, 1 x bus interface
Coolingpassive
Bus interfaceD-sub socket, 9-pin, 1 x RS232, 1 x RS485
Data transfer rates300 baud…115 kbaud
Diagnostics LED1 x TC status, 1 x WD, 1 x error
Clockinternal battery-backed clock for time and date (battery behind the front flap, exchangeable)
Operating systemWindows Embedded Compact 7
Control softwareTwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
UPS OCT-capableno
Current supply E-bus/K-bus2 A
Max. power consumption4 W
Max. power consumption (with loading UPS)9 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Dimensions (W x H x D)71 mm x 100 mm x 73 mm
Weightapprox. 230 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelEconomy (20); please see here for an overview of all the TwinCAT 3 platform level

The end date of the extended support for the operating system Microsoft Windows Embedded Compact 7 has already passed. Up-to-date security updates can no longer be provided. TwinCAT is only supported up to build 4024.

Options
CX1900-01231 GB microSD card, instead of 512 MB microSD card*
CX1900-013116 GB microSD card, instead of 512 MB microSD card*

*Only available as flash memory extension in combination with a CX CPU module on order. Suitable for CX7xxx, CX80xx, CX81xx, CX9020.

Accessories
CX1900-0122512 MB microSD card
CX1900-01241 GB microSD card
CX1900-013216 GB microSD card
ZB31809-pin D-sub connector for CX8x80/CX7080 (RS232/RS485) with switchable termination resistor
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
BZ1xxx100 contact labels, various colors, pre-printed
BZ2xxx100 contact labels, various colors, blank

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use