DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX8110 | Embedded PC with EtherCAT

CX8110 | Embedded PC with EtherCAT

CX8110 | Embedded PC with EtherCAT

Power LEDs
E-bus or K-bus
Coupler
supply
Input for
power contacts
Power contacts
Front flap
Ethernet port
Link/Act
EtherCAT IN
Link/Act
EtherCAT OUT
Address selector
CX8110 | Embedded PC with EtherCAT

CX8110 | Embedded PC with EtherCAT

The CX8110 is a control system with EtherCAT slave interface. The DIP switch enables fixed or automatic addressing in the EtherCAT network. E-bus or K-bus terminals can be attached as required; the CX8110 automatically recognizes the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT 3 via the Ethernet interface. TwinCAT 3 licenses must be ordered via the TwinCAT 3 price list.

Further TwinCAT 3 functions and protocols are available for the CX8110, for example OPC UA, MQTT, Modbus TCP or Modbus RTU. All functions and protocols can be found in the TwinCAT product finder if you set the filter under TwinCAT 3 platform level to P20.

Product status:

regular delivery

Product information

Technical dataCX8110
ProcessorArm® Cortex®-A9, 800 MHz (TC3: 20)
Number of cores1
Flash memoryslot for microSD card, 512 MB included (expandable)
Main memory512 MB DDR3 RAM (not expandable)
1-second UPSintegrated (1 MB on microSD card)
Interfaces1 x RJ45 10/100 Mbit/s, 1 x bus interface
Coolingpassive
Bus interfaceEtherCAT IN and OUT (2 x RJ45)
Data transfer rates100 Mbit/s
Diagnostics LED1 x TC status, 1 x EC Run, 1 x EC Err
Clockinternal battery-backed clock for time and date (battery behind the front flap, exchangeable)
Operating systemWindows Embedded Compact 7
Control softwareTwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
Current supply E-bus/K-bus2 A
Max. power consumption4 W
Max. power consumption (with loading UPS)9 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Dimensions (W x H x D)71 mm x 100 mm x 73 mm
Weightapprox. 230 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelEconomy (20); please see here for an overview of all the TwinCAT 3 platform level

The end date of the extended support for the operating system Microsoft Windows Embedded Compact 7 has already passed. Up-to-date security updates can no longer be provided.

Options
CX1900-01231 GB microSD card, instead of 512 MB microSD card*
CX1900-01252 GB microSD card, instead of 512 MB microSD card*
CX1900-01274 GB microSD card, instead of 512 MB microSD card*
CX1900-01298 GB microSD card, instead of 512 MB microSD card*
CX1900-013116 GB microSD card, instead of 512 MB microSD card*
*Only available as flash memory extension in combination with a CX CPU module on order. Suitable for CX7xxx, CX80xx, CX81xx, CX9020.
Accessories
CX1900-0102Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx
– lithium button cell type CR2032, 3V/225 mAh
– follow polarity when installing
CX1900-0122512 MB microSD card
CX1900-01241 GB microSD card
CX1900-01262 GB microSD card
CX1900-01284 GB microSD card
CX1900-01308 GB microSD card
CX1900-013216 GB microSD card

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use