Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX5110-01xx-9020 | Embedded PC with Intel Atom® processor

CX5110-01xx-9020 | Embedded PC with Intel Atom® processor

CX5110-01xx-9020 | Embedded PC with Intel Atom® processor

Status
Battery compartment
(behind the flap)
CFast slot
(behind the flap)
Ethernet and USB connection
DVI connection
CX5110-01xx-9020 | Embedded PC with Intel Atom® processor

CX5110-01xx-9020 | Embedded PC with Intel Atom® processor

The CX5110-01xx-9020 is a well-adapted, functional, and economical replacement version of the CX9020. The CX5110-01xx-9020 has a 1.20-GHz Intel Atom® single-core processor. The processor clocks at 1.20 GHz instead of 1.46 GHz to achieve lower power consumption and thus reduce the housing width.

The hardware interfaces are based on the existing CX5100 series and are identical in design. Two independent, gigabit-capable Ethernet interfaces are available, in addition to four USB 2.0 interfaces and a DVI-I interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory.

The CX5110-01xx-9020 has a 128-kB NOVRAM persistent data memory as standard. In addition, the embedded PC can be ordered ex factory with a capacitive 1-second UPS. The CX5110-01xx-9020 is characterized by low power consumption and a fanless design.

Depending on the installed TwinCAT runtime environment, the CX5110-01xx-9020 can be used for the implementation of PLC or PLC/motion control projects with or without visualization.

Product status:

regular delivery

Product information

Technical dataCX5110-01xx-9020
ProcessorIntel Atom® E3815, 1.20 GHz
Number of cores1
Flash memoryslot for CFast card and microSD card, 512 MB microSD card included
Main memory2 GB DDR3 RAM (not expandable)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-I, 4 x USB 2.0, 1 x optional interface
Coolingpassive
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows Embedded Compact 7
Control softwareTwinCAT 2 runtime
TwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
UPS OCT-capableno
NOVRAM128 kB
Current supply E-bus/K-bus2 A
Max. power consumption10 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Weightapprox. 760 g
Dimensions (W x H x D)102 mm x 100 mm x 92 mm
Relative humidity95%, no condensation
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelEconomy Plus (30); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX5110-0100-9020CPU module, no operating system, no TwinCAT
CX5110-0110-9020CPU module, Microsoft Windows Embedded Compact 7, no TwinCAT
CX5110-0111-9020CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 PLC runtime
CX5110-0112-9020CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 NC PTP runtime
CX5110-0115-9020CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 3 runtime (XAR), no licenses included

The end date of the extended support for the operating system Microsoft Windows Embedded Compact 7 has already passed. Up-to-date security updates can no longer be provided. TwinCAT is only supported up to build 4024.

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Options
CX5110-U900option only for CX5110-01xx-9020, internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the microSD card
CX1900-01231 GB microSD card, instead of 512 MB microSD card*
CX1900-013116 GB microSD card, instead of 512 MB microSD card*
Optional interfaces
CX5110-N030RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS)
CX5110-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX5110-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX5110-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX5110-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX5110-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX5110-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX5110-M310PROFIBUS master interface, D-sub socket, 9-pin
CX5110-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX5110-M510CANopen master interface, D-sub plug, 9-pin
CX5110-B510CANopen slave interface, D-sub plug, 9-pin
CX5110-M930PROFINET RT, controller interface, Ethernet (2 x RJ45 switch)
CX5110-B930PROFINET RT, device interface, Ethernet (2 x RJ45 switched)

*Only available as flash memory extension in combination with a CX CPU module on order.

Accessories
CX1900-0101DVI-to-VGA passive adaptor for connecting a standard desktop VGA monitor to the CX system (singles out the VGA signals of the DVI-I interface).
CX1900-0122512 MB microSD card
CX1900-01241 GB microSD card
CX1900-013216 GB microSD card
CX2900-002620 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems)
CX2900-003840 GB CFast card, 3D flash, extended temperature range
CX2900-004080 GB CFast card, 3D flash, extended temperature range
CX2900-0042160 GB CFast card, 3D flash, extended temperature range
CX2900-0044320 GB CFast card, 3D flash, extended temperature range
CX2900-0120CX cable bracket for strain relief (2 pieces)

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use