DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K579...K583,-K595 | Display cable, shielded, PVC, fixed installation, black

C9900-K579...K583,-K595 | Display cable, shielded, PVC, fixed installation, black

C9900-K579...K583,-K595 | Display cable, shielded, PVC, fixed installation, black

C9900-K579...K583,-K595 | Display cable, shielded, PVC, fixed installation, black

C9900-K579...K583,-K595 | Display cable, shielded, PVC, fixed installation, black

DVI-D, plug, straight, male, 18 + 1-pin – M16, plug, straight, female, 19-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeDVI-D
Connector typeplug
Contact typemale
Number of positions (face)18+1-pin
Rated current1.5 A
Rated voltage40 V (AC)
Technical dataHead B
Shieldingyes
Installation sizeM16
Connector typeplug
Contact typefemale
Number of positions (face)19-pin
Rated current3 A at 40°C
Rated voltage60 V
Mating cycles≥ 500
Technical dataCable by meter
Operating voltage30 V
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter10.0 mm ± 0.2 mm (0.3937" ± 0.0079")
Jacket colorblack
A157.6 mm
A213.5 mm
A340.0 mm
B163.0 mm
B2Ø 18,6 mm
Ordering informationLength
C9900-K57910.00 m
C9900-K59515.00 m
C9900-K58020.00 m
C9900-K58130.00 m
C9900-K58240.00 m
C9900-K58350.00 m

© Beckhoff Automation 2025 - Terms of Use