DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CU2608 | Infrastructure, 8-port switch, Ethernet, 100 Mbit/s, 24 V DC, M12

CU2608 | Infrastructure, 8-port switch, Ethernet, 100 Mbit/s, 24 V DC, M12

CU2608 | Infrastructure, 8-port switch, Ethernet, 100 Mbit/s, 24 V DC, M12

CU2608 | Infrastructure, 8-port switch, Ethernet, 100 Mbit/s, 24 V DC, M12

CU2608 | Infrastructure, 8-port switch, Ethernet, 100 Mbit/s, 24 V DC, M12

The Beckhoff Ethernet switch CU2608 offers eight D-coded M12 Ethernet ports for connecting Ethernet devices in a network. With a transmission speed of 10/100 MBit/s and its industrial design, it can be used universally in automation and office networks and relays incoming Ethernet frames to the destination ports. It is also characterized by its flat design in an IP67 plastic housing and easy mounting via two central M4 fastenings or optionally via two offset M3 holes.

 

The CU2608 meets the special requirements of real-time-capable Industrial Ethernet solutions through following features:

  • 10/100 Mbits/s Ethernet
  • half or full duplex, with automatic transmission speed detection
  • cross-over detection: automatic detection and correction of crossover or 1:1 Ethernet cables
  • collision avoidance in full duplex mode
  • clear, quick diagnosis, one LED for each Ethernet port

Product status:

regular delivery

Product information

Technical dataCU2608
Bus systemall Ethernet (IEEE 802.3)-based protocols, store and forward switching mode, unmanaged
Number of Ethernet ports8
Ethernet interface10BASE-T/100BASE-TX Ethernet, M12, D-coded, 4-pin
Cable lengthup to 100 m twisted pair
Data transfer rates10/100 MBit/s, IEEE 802.3u auto-negotiation, half or full duplex, automatic settings
Hardware diagnostics1 LED per channel, activity, link
Power supply24 V DC (-15%/+20%), feed/downstream connection: M8, 4-pin
Current consumptiontyp. 120 mA
Weightapprox. 300 g
Operating/storage temperature-30…+70°C/-40…+85°C
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataCU2xxx-60
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use