DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CU2005 | Infrastructure, 5-port switch, Ethernet, 100 Mbit/s, 24 V DC, RJ45

CU2005 | Infrastructure, 5-port switch, Ethernet, 100 Mbit/s, 24 V DC, RJ45

CU2005 | Infrastructure, 5-port switch, Ethernet, 100 Mbit/s, 24 V DC, RJ45

CU2005 | Infrastructure, 5-port switch, Ethernet, 100 Mbit/s, 24 V DC, RJ45

CU2005 | Infrastructure, 5-port switch, Ethernet, 100 Mbit/s, 24 V DC, RJ45

The Beckhoff Ethernet switch CU2005 offers five RJ45 Ethernet ports for connecting Ethernet devices in a network. Switches relay incoming Ethernet frames to the destination ports. With a transmission speed of 10/100 MBit/s and its industrial design, it can be used universally in automation and office networks and relays incoming Ethernet frames to the destination ports. It is also characterized by its flat design and easy mounting on the DIN rail.

 

The CU2005 meets the special requirements of real-time-capable Industrial Ethernet solutions through following features:

  • 10/100 Mbits/s Ethernet
  • half or full duplex, with automatic transmission speed detection
  • cross-over detection: automatic detection and correction of crossover or 1:1 Ethernet cables
  • collision avoidance in full duplex mode
  • clear, quick diagnosis, two LEDs for each Ethernet port

Product status:

regular delivery

Product information

Technical dataCU2005
Bus systemall Ethernet (IEEE 802.3)-based protocols, store and forward switching mode, unmanaged
Number of Ethernet ports5
Ethernet interface10BASE-T/100BASE-TX Ethernet, RJ45
Cable lengthup to 100 m twisted pair
Data transfer rates10/100 MBit/s, IEEE 802.3u auto-negotiation, half or full duplex, automatic settings
Hardware diagnostics2 LEDs per channel, activity, link
Power supply24 (18…30) V DC, 3-pin connection (+, -, PE)
Current consumptiontyp. 90 mA
Weightapprox. 260 g
Operating/storage temperature0…+55°C/-25…+85°C
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataCU2xxx-73
Dimensions (W x H x D)73 mm x 100 mm x 30 mm
MaterialV2a stainless steel/aluminum
Installationon 35 mm DIN rail, conforming to EN 60715 with lock

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use