
The 3-way EtherCAT G junction enables topology expansions without changes in transmission rates. Line, tree or star – EtherCAT G supports almost any topology. The 3-port CU1423 EtherCAT G junction provides a compact solutions to cascade an EtherCAT network.
In connection with TwinCAT or other suitable EtherCAT masters, the CU1423 EtherCAT G junction permits the connection or disconnection of EtherCAT G strands while the network is in operation (Hot Connect).
The device cannot be used as a standard Ethernet switch.
Product status:
product announcement
Product information
Technical data | CU1423 |
---|---|
Task within EtherCAT system | coupling of EtherCAT G junctions |
Data transfer medium | Ethernet/EtherCAT cable (min. Cat.5), shielded |
Bus interface | 3 x RJ45 |
Distance between stations | max. 100 m (1000BASE-T) |
Protocol | EtherCAT |
Delay | approx. 1 µs per port |
Data transfer rates | 1 Gbit/s |
Configuration | not required |
Power supply | 24 V (-15%/+20%), 3-pin connection (+, -, PE) |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Ordering information | |
---|---|
CU1423 | Infrastructure, 3-port junction, EtherCAT G, 1 Gbit/s, 24 V DC, RJ45 |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use