
The EtherCAT G branch controllers enable transparent conversion of transmission rates of EtherCAT G and EtherCAT. The CU1411 has two marked ports for integration into an EtherCAT G network. An EtherCAT and/or EtherCAT G segment can be coupled via a further branch port.
Product status:
product announcement
Product information
Technical data | CU1411 |
---|---|
Task within EtherCAT system | coupling of EtherCAT and EtherCAT G branches to an EtherCAT G network |
Data transfer medium | Ethernet/EtherCAT cable (min. Cat.5), shielded |
Bus interface | 3 x RJ45 |
Distance between stations | max. 100 m (1000BASE-T) |
Protocol | EtherCAT |
Delay | approx. 1 µs per port |
Data transfer rates | main segment 1 Gbit/s, branch 100 Mbit/s and 1 Gbit/s |
Configuration | TwinCAT |
Power supply | 24 V (-15%/+20%), 3-pin connection (+, -, PE) |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use